A Leader in Sensing Technology since 1974
KEYENCE manufactures a broad range of products, from photoelectric and proximity sensors to measuring instruments for inspection lines and 3D digital microscopes. We provide cost effective, highly productive automation system to meet your needs.

KEYENCE has also in over 30 years since its inception in Japan in 1974 flourished into a global leader in industrial automation technologies, rapidly expanding into an efficient global network of 16 international organizations with over two billion dollars in sales and over 3000 employees worldwide.

Contact Us: If you have questions or need help please contact us using the following information:
  English/Slovakian: info.slovakia@keyence.eu
  Phone: +421 2 5939-6461
  Fax: +421 2 5939-6200
Sensor Line-up Catalogue
Total Sensing Solution
(32 pages) - [5.16MB]
Fiber Optic Sensor
  • FS-N Series
  • FS-N Series
    Digital Fiberoptic Sensor
    NEW
    Price Inquiry
    Catalog
  • In addition to its MEGA power, the FS-N Series introduces unprecedented setup ease with one click operation.
  • Digital Fiberoptic Sensor
    • Complete Setup with Just One Click (New)
    • Automatic maintenance (New)
    • High power reduces labour hours
    • World's Most Powerful Beam: 250x conventional Model
    • World's Most Accurate: Detects wire as small as ø0.6 μm
    • World's Highest Ambient-light Resistance: 30,000 lux
  • FS-V30 Series
  • FS-V30 Series
    Mega Power Sensor
    Price Inquiry
    Catalog
  • The new MEGA-Power, MEGA-Easy and MEGA-Stable FS-V30 digital fiber optic sensor. High power beam for stable detection in harsh environments.
  • MEGA POWER Fiber Optic Sensor
    • World's Most Powerful Beam (64x conventional Model)
    • World's Highest Response speed of 33μs
    • World's First Automatic Value Tracking Function
    • World's First Power Booster Switch
    • Stable Detection over a Long Lifetime
  • CZ-V20 Series
  • CZ-V20 Series
    High Powered RGB Digital Fiberoptic Sensor
    Price Inquiry
    Catalog
  • Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
  • RGB Digital Fiberoptic Amplifier
    • SUPER HIGH POWER RGB sensor Industry's best color differentiation
    • High resolution amplifier for triple 16-bit calculation
    • New Luster Detection sensor head
    • Dual digital display & Direct access
    • New UV sensor head for fluorescent Detection
    • Three detection modes for every target [Super I / C' / C+I]
TOP
Photoelectric Sensor
  • PZ-G Series
  • PZ-G Series
    Self-contained Threaded Sensors
    NEW
    Price Inquiry
    Catalog
  • High-power, dual LED-type photoelectric sensors for improved performance and ease of use.
  • Self-contained Threaded Sensors
    • Mega-power for long-range detection. 2x conventional models.
    • Easy optical axis alignment with light-receiving indicator.
    • Easy installation with one-touch mounting brackets
TOP
Laser Sensor
  • GV Series
  • GV Series
    Digital CMOS Laser Sensor
    NEW
    Price Inquiry
    Catalog
  • The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs.
  • World's First Datum Algorithm
    • World's First Datum Algorithm
    • Stable Detection of Metal Targets
    • Stable Detection of Black Targets (Rubber)
    • Ultra-Long Range up to 1m
    • Tough, Rugged: IP-67 Enclosure Rating
  • LV-H Series
  • LV-H Series
    Thru-Beam
    Price Inquiry
    Catalog
  • Ultra small wide area thrubeam sensor heads. Also incorporates an industry first light diffusion sheet and linear area beam.
  • Wide Area Thrubeam Laser Sensor
    • World's smallest size
    • Linear area beam (Transmitter)
    • Light diffusion sheet (Receiver)
    • Easy adjustment of beam axis
  • LV-H Series
  • LV-H Series
    Reflective/Retro-Reflective
    Price Inquiry
    Catalog
  • High power laser sensors for long distance and stable detection under harsh environments. Wide range of types are available including retro-reflective, definite-reflective, coaxial reflective, wide area detection sensor and more.
  • Reflective & Retro-Reflective Laser Sensors
    • Ultra-high power laser with a maximum detecting distance of 50m (LV-H67).
    • Ultra-small beam spot diameter 50 µm (LV-H37)
    • Easy optical axis alignment
    • 50 µm spot diameter
  • LV-S Series
  • LV-S Series
    Reflective/Retro-Reflective
    Price Inquiry
    Catalog
  • Super-small digital laser sensors including the world's smallest laser sensor (LV-S71/S72) developed using Keyence's unique miniaturization technique.
  • Super-small Laser Sensors
    • Compact size
    • Smallest Laser Sensor (LV-S71/S72)
    • Transparent object detection (available)
    • Zero datum function (available)
TOP
Application Sensor
  • IB Series
  • IB Series
    Thrubeam Type Laser Detection Sensor
    NEW
    Price Inquiry
    Catalog
  • The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
  • Make Sensing Easy
    • High-speed sampling of 80 μs
    • High-precision differentiation of 5 μm
    • New function: Auto adjustment included
    • Display Unit Options [Panel/DIN]
    • Communication Unit [RS-232C/BCD]
  • IG Series
  • IG Series
    Multi-Purpose CCD Laser Micrometer
    NEW
    Price Inquiry
    Catalog
  • The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
  • Multi-Purpose CCD Laser Micrometer
    • Repeatability of 5 μm
    • Linearity of ± 0.1% (IG-028)
    • L-CCD Light-Receiving Element
    • IP67 Protection
    • Display Unit Options [Panel/Dim]
TOP
Pressure Sensor
  • AP-C30W Series
  • AP-C30W Series
    Built-in Pressure Sensor
    Price Inquiry
    Catalog
  • New AP-C30W series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges.
  • Self-contained Pressure Sensors
    • 11-mm large, two-color LED display
    • Choose from four different pressure units
    • Fast response time of 2.5 ms
    • Repeatability of ± 0.2% of F.S.
  • AP-C40W/V40W Series
  • AP-C40W/V40W Series
    Separate Amplifier/ Separate Thin Amplifier Type
    Price Inquiry
    Catalog
  • New AP-C40K/V40AW series digital air pressure sensor with the industries first wire-saving design system.
  • Separate Amplifier/Thin Amplifier
    • World's most compact model with maximum character height
    • High resolution: 10x area focus function
    • All-in-one I/O function A lineup of multi-range models each playing three roles
TOP
Contact Sensor
  • GT2 Series
  • GT2 Series
    High-precision Contact Digital Sensor
    NEW
    Price Inquiry
    Catalog
  • New GT2 Series that provides higher precision while maintaining its No Error feature
  • Revolutionary Technology Enables High Precision Measurement
    • Air Push Type [NEW]
    • New Scale Shot System
    • Highest Precision in Its Class
    • Tough and Rugged
    • Easy Sensor Head Installation and Setup
    • Simple Tolerance Setting
TOP
Safety Light Curtain
  • SL-V Series
  • SL-V Series
    Visible Safety Light Curtain
    NEW
    Price Inquiry
    Catalog
  • For safety and efficiency in the workplace. Introducing a safety light curtain completely focused on visibility.
  • Visible/Identifiable Indicator
    • Visible/Identifiable Indicator [NEW]
    • Edge-to-Edge construction
    • State Information Output [NEW]
    • Tough, Water-proof Model (SL-VHM Series)
    • Built-in Safety Controller Function
    • NEW: Type4 Quick Connect Safety Relay Terminal
TOP
Vision System
  • CV-5000 Series
  • CV-5000 Series
    Ultra-High-Speed, Multi-Camera Vision Systems
    NEW
    Price Inquiry
    Catalog
  • The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.
  • Raising the Bar for Machine Vision Performance
    • 3 + 1 Processor System
    • 11X high-speed CCD camera
    • Sixteen different camera types
  • CA-D Series
  • CA-D Series
    LED Illumination Units
    Price Inquiry
    Catalog
  • Blue LED lights are now available. The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications.
  • Blue LED Light for High Precision Dimensional Measurements.
    • High light-emitting frequency of 100 kHz
    • 2-channel connection for a wide range of applications
    • DIN-rail mountable design
TOP
Vision Sensor
  • IV Series
  • IV Series
    Vision Sensor
    NEW
    Price Inquiry
    Catalog
    Instruction Manual
    User Manual
  • Conventionally difficult cases that require multiple sensors can now be handled easily and at low cost with one "IV Series vision sensor".
  • 1 Minute Setup
    • Easy to use
    • Stable Detection
    • Affordably Priced
    • Enhanced Utilities
TOP
Measurement System/Sensor
  • LK-G Series
  • LK-G Series
    High-speed, High-accuracy CCD Laser Displacement Sensor
    NEW
    Price Inquiry
    Catalog
  • 6 sensor-heads are available with the newly-developed algorithm and 2 types of optical systems.
  • Ultra-long Range CCD Laser Displacement Sensor
    • World's Fast Sampling Speed of 50 kHz
    • Industry Best Accuracy of ±0.02% (LK-G10/15)
    • Class Best Resolution of 0.01 µm
    • Multifunctional Controller
    • Simple, Menu Driven Software
  • LK-G5000 Series
  • LK-G5000 Series
    Ultra High-Speed/High-Accuracy
    NEW
    Price Inquiry
    Catalog
  • Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world's best in every aspect, the LK-G5000 is built with the latest cutting-edge technology.
  • Ultra High-Speed/High-Accuracy CMOS Laser Displacement Sensor
    • Fastest in the World: 392kHz
    • Highest Accuracy in its Class: ±0.02%
    • Highest Repeatability in its Class: 0.005μm
    • NEWLY DEVELOPED "ABLE II" CONTROL
  • LJ-G Series
  • LJ-G Series
    High-accuracy 2D Laser Displacement Sensor
    NEW
    Price Inquiry
    Catalog
  • The LJ-G Series accurately measures the surface profile of targets in X and Z directions. The height, width or gap on a surface profile can be measured using 28 measurement modes.
  • High-accuracy 2D Laser Displacement Sensor for the LJ-G Series
    • Simultaneous measurements can be done at 8 points.
    • E3-CMOS image sensor provides stable measurements
    • The Quatro link system achieves the highest sampling speed in its class, 3.8 ms.
    • High-speed sampling of 3.8 ms, high-accuracy of ±0.1% of F.S.
    • Simple setting menu. (First in its class)
  • LS-7000 Series
  • LS-7000 Series
    LED/CCD Optical Micrometer
    NEW
    Price Inquiry
    Catalog
  • Breakthrough technology intelligent optical micrometer with 0.01-micron high resolution, 2400 samples/second high speed.
  • High Speed LED/CCD Optical Micrometer
    • High-speed linear CCD and telecentric optical system
    • 2400 samples/second high-speed sampling
    • Repeatability of ±0.06µm
    • Maintenance - free LED emitter and design (no laser diode or motor)
    • High performance controller with statistical analysis
    • Controller with target viewer available for easy setup
TOP
Microscope
  • VHX-1000 Series
  • VHX-1000 Series
    16-bit Resolution Microscope
    NEW
    Price Inquiry
    Catalog
  • We are proud to introduce the VHX-1000: a Digital Microscope that not only integrates advanced functionality into a streamlined, all-in-one unit, but truly launches microscopy into the next generation.
  • Real-time Image Stitching and Unparalleled Depth of Field
    • 54 Megapixel 3CCD & Actuator
    • World's first Real-time 2D/3D Image Stitching
    • World's first High Dynamic Range (HDR) function
    • Industry's first automatic lens/zoom recognition function DOUBLE'R
    • Industy's Fastest 3-D Display Function
    • Industy's Fastest Quick Depth Composition
    • First in Industry, Contrast Optimization
    • High-resolution RZ Lens
    • Built-in 160 GB Hard Disk
    • Built-in 24x CD-R/RW Drive
    • Supporting LAN Connection/FTP Server
  • VW-9000 Series
  • VW-9000 Series
    High-speed Microscope
    NEW
    Price Inquiry
    Catalog
  • Capable of high-speed motion recording of up to 230,000 fps. This enables accurate filming of highspeed motion which conventional microscopes cannot capture.
  • Slow down time for better observations
    • High-speed recording
    • Easy setup
    • Motion Graph function
    • Magnified observation
TOP
Barcode Reader
  • SR-600 Series
  • SR-600 Series
    Ultra Compact 2D Code Reader
    NEW
    Price Inquiry
    Catalog
  • Reliably detects difficult-to-read and moving object codes. The new SR-600 Series optics were designed to overcome these conventional reader problems.
  • The Smallest 2D Code Reader in its Class
    • Reliable Moving Object Code Detection
    • Advanced Reading Flexibility
    • Easy Setup & Maintenance
    • The Smallest 2D Code Reader in its Class
  • BL-1300 Series
  • BL-1300 Series
    Ultra-compact Digital Barcode Readers
    NEW
    Price Inquiry
    Catalog
  • KEYENCE's new BL-1300 Series (3Hi-Digital) models. The first models in this class to use parallel digital processing technology.
  • Ultra-compact Digital Barcode Readers
    • Hi Scan Speed: 1300 scans/sec
    • High Resolution: 0.08mm
    • Unmatched reading ability on poor quality codes
  • BL-600 Series
  • BL-600 Series
    Super Compact Laser Barcode Readers
    Price Inquiry
    Catalog
  • Half the size, twice the range of other Barcode Readers in its class, built-in PMI function for real time monitoring and reading performance reporting.
  • World's Smallest Laser Barcode Reader in its Class
    • World's smallest laser barcode reader in its class
    • Twice the reading area
    • Scan rate of 500 scans per second
TOP
Static Eliminator
  • SJ-F300 Series
  • SJ-F300 Series
    Ultra High Speed Static Elimination Blower
    NEW
    Price Inquiry
    Catalog
  • Static elimination for twice the area at the twice the speed of previous models. Connect 5 models to a single controller, a world's first.
  • Static Elimination: 2X Area/ 2X Speed
    • 2x the elimination area as previous models
    • 2x the elimination speed as previous models
    • Automatic sensing and feedback functions using the I.C.C. method
    • World's First - Connect 5 blowers to a single controller
  • SJ-G Series
  • SJ-G Series
    High-speed Clean Air Barrier Static Eliminator
    Price Inquiry
    Catalog
  • The SJ-G series enables static elimination at a speed 1.4 times faster than conventional static eliminators.
  • Powerful Static Elimination
    • 1.4 times faster than conventional ionizers
    • 5 times greater performance than conventional ionizers
  • SJ-M Series
  • SJ-M Series
    High-performance Micro Ioniser
    NEW
    Price Inquiry
    Catalog
  • The super-small static elimination head measures only 10 mm in diameter. Direct static elimination structure in its tip ensures no attenuation in ion generation.
  • Slim body packed with advanced functions
    • Ultra-small type 10-mm in Diameter
    • New C.A.B probe type
    • Compact, wide type SJ-M030
    • Compact, super wide type SJ-M070
TOP
TOP